Compare Model Drawings, CAD & Specs Availability Price
Optical Delay Line Kit, Single Pass, 9848 Retroreflector, metric
$956
Optical Delay Line Kit, Single Pass, Silver UBBR Retroreflector, metric
$1,985
Optical Delay Line Kit, Single Pass, UV UBBR Retroreflector, metric
$1,991
Optical Delay Line Kit, Double Pass, Silver UBBR Retroreflector, metric
$2,443
Optical Delay Line Kit, Double Pass, UV UBBR Retroreflector, metric
$2,467
Optical Delay Line Kit, Quadruple Pass, Silver UBBR retroreflector, metric
$4,227
Optical Delay Line Kit, Quadruple Pass, UV UBBR retroreflector, metric
$4,234

Features

Flexibility in Design & Unbeatable Price

Newport has pre-selected the optics and components you need to build a single, dual or quadruple pass delay line set up. Depending on your budget, what products you already have, and delay line length requirements, you can choose the appropriate kit for your application. And, if you already have the motion controller and stages, the total cost to build your kit can be further decreased.

Buy the delay line kit and take advantage of special pricing! Each kit contains optics and components priced up to 15% off of list price. Breadboards are sold separately.

Please note that all opto-mechanical components in the delay line kits are metric based items to match the Newport DL Series Delay Line linear stages.

DL-BKIT19-M Single Pass Kit

This is a single pass delay line kit for visible wavelengths featuring the model 9848 mirror mount and protected silver-coated mirrors. 

All pertinent metric screws required for assembly will be included in the kit.

Part No Description Qty in Kit
10D620ER.2 ValuMax Silver Mirror 1" Dia 4
U100-A2K Ultima Clear Edge Mirror Mount 2
9848 Optical Delay Mirror Mount 1
ID-0.5 Iris Diaphragm 0.5" Dia 2
M-PS-0.5 Steel Optical Pedestal, M4 1
M-PS-2Z Magnetic Pedestal, M4 3
MH-2P Fixed Position Lens Mount 2
PS-0.125 Optical Pedestal Spacer, M4 2
PS-F Slotted Clamping Fork 4
M-SS-1-B Thread Adaptor, M6 to M4 1

DL-BKIT1U-S-M Single Pass Kit with UBBR-S

This is a single pass delay line kit for visible wavelengths. It features a protected silver broadband hollow retroreflector that results in a reflected beam that is precisely parallel to the incident beam.

All pertinent metric screws required for assembly will be included in the kit.

Part No Description Qty in Kit
10D620ER.2 ValuMax Silver Mirror 1" Dia 2
U100-A2K Ultima Clear Edge Mirror Mount 2
UBBR2.5-5S Hollow Retroreflector Silver 1
ID-0.5 Iris Diaphragm 0.5" Dia 1
M-360-90 90 Degree Angle Bracket 1
M-PS-0.5E Pedestal Post Extension 3
M-PS-2Z Magnetic Pedestal, M4 3
MH-2P Fixed Position Lens Mount 1
PS-0.125 Optical Pedestal Spacer, M4 1
PS-0.25 Optical Pedestal Spacer, M4 1
PS-F

Slotted Clamping Fork

3

DL-BKIT1U-UV-M Single Pass Kit with UBBR-UV

This is a single pass delay line kit for UV wavelengths. It features a UV enhanced aluminum broadband hollow retroreflector that results in a reflected beam that is precisely parallel to the incident beam. 

ll pertinent metric screws required for assembly will be included in the kit.

Part No Description Qty in Kit
10D620AL.2 ValuMax AL Mirror 1" Dia 2
U100-A2K

Ultima Clear Edge Mir Mount

2
UBBR2.5-5UV Hollow Retroreflector UV 1
ID-0.5 Iris Diaphragm 0.5" Dia 1
M-360-90 90 Degree Angle Bracket 1
M-PS-0.5E Pedestal Post Extension 3
M-PS-2Z Magnetic Pedestal, M4 3
MH-2P Fixed Position Lens Mount 1
PS-0.125 Optical Pedestal Spacer, M4 1
PS-0.25 Optical Pedestal Spacer, M4 1
PS-F Slotted Clamping Fork 3

DL-BKIT2U-S-M Double Pass Kit with UBBR-S

This is a double pass delay line kit for visible wavelengths. It features a protected silver broadband hollow retroreflector that results in a reflected beam that is precisely parallel to the incident beam. 

All pertinent metric screws required for assembly will be included in the kit.

Part No Description Qty in Kit
10D620ER.2 ValuMax Silver Mirror 1" Dia 4
U100-A2K Ultima Clear Edge Mirror Mount 2
9848-KT Delay Line Mirror Mount Kit 1
UBBR2.5-5S Hollow Retroreflector Silver 1
ID-0.5 Iris Diaphragm 0.5" Dia 1
M-360-90 90 Degree Angle Bracket 1
M-PS-0.5E Pedestal Post Extension 3
M-PS-1E Pedestal Post Extension 1
M-PS-0.5Z Magnetic Pedestal, M4 1
M-PS-2Z Magnetic Pedestal, M4 3
MH-2P Fixed Position Lens Mount 1
PS-0.125 Optical Pedestal Spacer, M4 1
PS-0.25 Optical Pedestal Spacer, M4 1
PS-F Slotted Clamping Fork 4

DL-BKIT2U-UV-M Double Pass Kit UBBR-UV

This is a double pass delay line kit for UV wavelengths. It features a UV enhanced aluminum broadband hollow retroreflector that results in a reflected beam that is precisely parallel to the incident beam.

All pertinent metric screws required for assembly will be included in the kit.

Part No Description Qty in Kit
10D620AL.2 ValuMax AL Mirror 1" Dia 4
U100-A2K Ultima Clear Edge Mir Mount 2
9848-KT Delay Line Mirror Mount Kit 1
UBBR2.5-5UV Hollow Retroreflector UV 1
ID-0.5 Iris Diaphragm 0.5" Dia 1
M-360-90 90 Degree Angle Bracket 1
M-PS-0.5E Pedestal Post Extension 3
M-PS-1E Pedestal Post Extension 1
M-PS-0.5Z Magnetic Pedestal, M4 1
M-PS-2Z Magnetic Pedestal, M4 3
MH-2P Fixed Position Lens Mount 1
PS-0.125 Optical Pedestal Spacer, M4 1
PS-0.25 Optical Pedestal Spacer, M4 1
PS-F Slotted Clamping Fork 4

DL-BKIT4U-S-M Quadruple Pass Kit UBBR-S

This is a quadruple pass delay line kit for visible wavelengths. It features two protected silver broadband hollow retroreflectors that result in reflected beams that are precisely parallel to the incident beams.

All pertinent metric screws required for assembly will be included in the kit.

Part No Description Qty in Kit
10D620ER.2 ValuMax Silver Mirror 1" Dia 4
10E20ER.2 Elliptical Silver Mirror 1" 2
U100-A2K Ultima Clear Edge Mirror Mount 2
9848-KT Delay Line Mirror Mount Kit 2
UBBR2.5-5S Hollow Retroreflector Silver 2
ID-0.5 Iris Diaphragm 0.5" Dia 1
M-360-90 90 Degree Angle Bracket 1
M-PS-1E Pedestal Post Extension 2
M-PS-2E Pedestal Post Extension 3
M-PS-0.5Z Magnetic Pedestal, M4 5
MH-2P Fixed Position Lens Mount 1
PS-0.125 Optical Pedestal Spacer, M4 1
PS-0.25 Optical Pedestal Spacer, M4 1
PS-F Slotted Clamping Fork 4

DL-BKIT4U-UV-M Quadruple Pass Kit UBBR-UV

This is a quadruple pass delay line kit for UV wavelengths. It features two UV enhanced aluminum broadband hollow retroreflectors that result in reflected beams that are precisely parallel to the incident beams.

All pertinent metric screws required for assembly will be included in the kit.

Part No Description Qty in Kit
10D620AL.2 ValuMax AL Mirror 1" Dia 4
10E20AL.2 Elliptical AL Mirror 1" 2
U100-A2K Ultima Clear Edge Mir Mount 2
9848-KT Delay Line Mirror Mount Kit 2
UBBR2.5-5UV Hollow Retroreflector UV 2
ID-0.5 Iris Diaphragm 0.5" Dia 1
M-360-90 90 Degree Angle Bracket 1
M-PS-1E Pedestal Post Extension 2
M-PS-2E Pedestal Post Extension 3
M-PS-0.5Z Magnetic Pedestal, M4 5
MH-2P Fixed Position Lens Mount 1
PS-0.125 Optical Pedestal Spacer, M4 1
PS-0.25 Optical Pedestal Spacer, M4 1
PS-F Slotted Clamping Fort 4