Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Cuvettes and Cuvette Holders13950Cuvette Holder, Shielded, Rod Mount, for 10 x 10 mm Cuvettes$420

Features

Shielded cuvette holder for optical bench work

The 13950 Shielded Cuvette Holder holds standard 10 x 10 mm cuvettes atop an optical rod. It has an 8 mm wide by 29 mm high rectangular aperture on all four sides. When viewing or detecting fluorescence or other signal through the sides of the cell, the apertures minimize reflected or scattered light from the cell input and output faces. The 13950 has a threaded 1/4-20 hole at the base for rod mounting. Newport offers a variety of beam probes to conduct light both to and from the cuvette.

Fiber bundle sample holder for easy alignment

To perform fluorescence, absorbance or other measurements on liquid samples, using the 30750 Sample Compartment eliminates the headaches of optical alignment. The 30750 holds up to three fiber bundles with equipped with collimating beam probes. The output of the fiber bundle can then be focused directly onto the sample. The emission radiation may be collected with a second fiber or sent directly to a detector. The 30750 holds 10 mm path length cuvettes.
undefined
Application example of spectroscopy through a standard cuvette

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Beam Probes Mounts77803Beam Probe Mount, 1.5 inch Series, Male Flange
In Stock
$80
Beam Probes Mounts77873Beam Probe Mount, 1.5 inch Series, Female Flange$85