About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Light Analysis
- Spectroscopy Instruments
- Spectroscopy Accessories
- Compact Adjustable Width Slit

Compact Adjustable Width Slit

Compact Adjustable Width Slit
Our compact adjustable width slit provides precise micrometer-driven adjustment of two blades centered equally about a 0.5-inch (12.7 mm) through-hole. The slit width ranges from fully closed to 0.20 inch (5 mm) and is designed so that the micrometer reading corresponds to the actual slit width.
- Slit width from fully closed to 0.20 in. (5 mm)
- Micrometer reading corresponds to actual slit width
- Face plate and post mounting holes
- English or metric mounting thread versions See All Features
Showing 2 of 2 total products
Compatibility:
Features
Ideal for OEM Optical Assemblies
The slim profile of the mount and four face-plate mounting holes make it ideal for use with compact and OEM optical assemblies. An 8-32 (M4) threaded mounting hole located on the bottom of the unit is compatible with our standard mounting posts and pedestals.