About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector

1.5 in. Pedestal Base Clamping Fork

1.5 in. Pedestal Base Clamping Fork
This stainless steel clamping fork provides fixed mounting of the SR-Z Series 1.5 in. (38.1 mm) diameter pedestal pillars and
- Secure optical pedestals anywhere on optical tables
- Slotted for mounting flexibility
- Stainless steel construction See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Type | Thread Type | Material | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | UNIVERSAL | Pillar Clamping Fork | 1/4-20 | Stainless Steel | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Flexible Positioning of Optical Pedestals
Pedestal Base Clamping Forks allow you to mount 1.5 in. optical pedestals with the most flexibility in positioning on any optical table or breadboard. The slotted design allows the positioning of mounting screws over a range of distances and orientations relative to any single mounting hole.






