About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Post Holder, Translating, 2 - 2.28 in., 0.5 in. Posts, 1/4-20


Optical Post Holder, Translating, 2 - 2.28 in., 0.5 in. Posts, 1/4-20
Model: VPT-2
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Translating Optical Post HoldersThe VPT-2 Translating Optical Post Holder provides precise 2.0 to 2.28 in. vertical adjustment for 1/2 in. post-mounted components. Posts can be coarsely set, precisely adjusted for height, and then locked for high stability. A 1/4-20 threaded hole in the base can be used with the PS-A Pedestal Post Adapter.
Specifications
- TypeOptical Post Holder
- Height50.8-57.9 mm
- Thread Type1/4-20
- MaterialAluminum
- Pack Quantity1
- Inside Diameter12.7
- TypeOptical Post Holder
- Height50.8-57.9 mm
- Thread Type1/4-20
- MaterialAluminum
- Pack Quantity1
- Inside Diameter12.7
Resources & Downloads
Other
VPT-2 RoHS Certificate(277.7 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-APedestal Base Adaptor, 0.19 in. Height, 1.25 in. Diameter, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPT-3Optical Post Holder, Translating, 3 - 3.64 in., 0.5 in. Posts, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CB-2Construction Plates, 2.5 x 3.5 in., 2 pieces, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1Construction Rail, 1 x 5 in., 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






