Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Optical Workstation, 30 x 30 x 2.3 in. SG Breadboard, No Isolators

Specifications

  • Type
    Rigid Workstation
  • Platform
    SG Series Breadboard
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    30 in.  
  • Length
    30 in.
  • Thickness
    2.3 in.
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    0.134 in. thick carbon steel
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup 0.75 in. deep, non-corrosive high impact polymer material
  • Working Surface Height
    33.8 in.
  • Height Adjustment
    ±0.2 in.
  • Crated Weight
    300 lb

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Faraday Cages for Vision Isostation WorkstationsVIS-FDC-3030Faraday Cage, 33 in. x 36 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3030-XX
$4,714
Hip Guards for Vision Isostation WorkstationsVIS-HG-30Front Support Bar, Vision Isostation, 30 in. Length
1 Week
$314
Vision Isostation Computer Mounting AccessoriesVIS-FPAMounting Arm, Flat Panel Monitor, Vision Isostation
$668
Vision Isostation Computer Mounting AccessoriesVIS-KBAKeyboard Mounting Shelf, Vision Isostation
$770
Vision Isostation Computer Mounting AccessoriesVIS-KBFPMounting Kit, Flat Panel Monitor & Keyboard, Vision Isostation
$1,297
Vision Isostation Computer Mounting AccessoriesVIS-SCS-30Computer Shelf, Vision Isostation, 30 in.
$270