About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sliding Shelf, Vision Isostation, 14 in. x 30 in., Require Hip Guard





Sliding Shelf, Vision Isostation, 14 in. x 30 in., Require Hip Guard
Model: VIS-S1430
Clearance
Save 20% on Limited Stock Clearance Products!
Learn More
Save 20% on Limited Stock Clearance Products!
Learn More
In Stock
Product Series Overview
Sliding Shelves for Vision Isostation WorkstationsVIS-S1430 is a sliding shelf works with Vision IsoStation (with front and back hip guard installed), perfect for biomedical imaging, electrophysiologyand other applications. The width of the sliding shelf is 14 in. and this product works with 30 in. wide Vision Workstation.
Specifications
- TypeShelf
- Length30 in.
- TypeShelf
- Length30 in.
Resources & Downloads
2D Product Drawings
VIS-SX SLIDING SHELF Drawing(10.5 kB, PDF)
Related Products
Hip Guards
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | Hip Guards for Vision Isostation WorkstationsHip Guards for Vision Isostation Workstations | UNIVERSAL |

