Dual Monitor Mounting Kit, Vision Isostations

The VIS-LS-M-D is a dual monitor mount arm can be mounted to the vertial support of the overhead shelf. It can position two LCDs at the point of need, then push them back out of the way when not in use. Accommodates various display sizes upto 22" diagonal screen-size monitor. Actual allowable width of displays will vary slightly depending on display thickness.
Resources & Downloads
Literature
Vision IsoStation Brochure(1.8 MB, PDF)
2D Product Drawings
VIS-LS-M-D OUTLINE.pdf(127.1 kB, PDF)
Other
VIS-LS-M-D RoHS Certificate(278.2 kB, PDF)