Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vibration Isolation Platform, VIBe Mechanical, 26 x 38 in., 110-360 lb

Specifications

  • Length
    38 in.
  • Width
    26 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    110 lb (49.9 kg)
  • Load Capacity
    360 lb (163 kg)
  • Horizontal Isolation, Resonance
    3.5 Hz
  • Vertical Isolation, Resonance
    5.25 Hz
  • Weight
    53 lb (24 kg)