Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vibration Isolation Platform, VIBe Mechanical, 24 x 30 in., 135-520 lb

Specifications

  • Length
    30 in.
  • Width
    24 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    135 lb (61.2 kg)
  • Load Capacity
    520 lb (236 kg)
  • Horizontal Isolation, Resonance
    4.25 Hz
  • Vertical Isolation, Resonance
    5.25 Hz
  • Weight
    79 lb (35.8 kg)