Vibration Isolation Platform, VIBe Mechanical, 24 x 30 in., 0-100 lb

  • Length
    30 in.
  • Width
    24 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    0 lb (0 kg)
  • Load Capacity
    100 lb (45.4 kg)
  • Horizontal Isolation, Resonance
    3.25 Hz
  • Vertical Isolation, Resonance
    4.75 Hz
  • Weight
    79 lb (35.8 kg)