Vibration Isolation Platform, VIBe Mechanical, 18 x 24 in., 25-120 lb

  • Length
    24 in.
  • Width
    18 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    25 lb (11.3 kg)
  • Load Capacity
    120 lb (54.4 kg)
  • Horizontal Isolation, Resonance
    3.25 Hz
  • Vertical Isolation, Resonance
    4.75 Hz
  • Weight
    49 lb (22.2 kg)