Vibration Isolation Platform, VIBe Mechanical, 18 x 24 in., 100-350 lb

  • Length
    24 in.
  • Width
    18 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    100 lb (45.4 kg)
  • Load Capacity
    350 lb (158.7 kg)
  • Horizontal Isolation, Resonance
    3.5 Hz
  • Vertical Isolation, Resonance
    5.25 Hz
  • Weight
    49 lb (22.2 kg)