Vibration Isolation Platform, VIBe Mechanical, 12 x 18 in., 130-300 lb

Specifications

  • Length
    18 in.
  • Width
    12 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    130 lb (59 kg)
  • Load Capacity
    300 lb (136 kg)
  • Horizontal Isolation, Resonance
    3.5 Hz
  • Vertical Isolation, Resonance
    5.25 Hz
  • Weight
    27 lb (12.2 kg)