Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vibration Isolation Platform, VIBe Mechanical, 12 x 18 in., 0-40 lb

Specifications

  • Length
    18 in.
  • Width
    12 in.
  • Thickness
    0.38 in.
  • Height
    1.7 in.
  • Minimum Platform Load
    0 lb (0 kg)
  • Load Capacity
    40 lb (18.1 kg)
  • Horizontal Isolation, Resonance
    3.25 Hz
  • Vertical Isolation, Resonance
    4.75 Hz
  • Weight
    26 lb (11.8 kg)