Microscope Isolation Platform, Leica DMi8, 49-95 lbs.

  • Minimum Platform Load
    49 lb
  • Load Capacity
    95 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    DMi8
  • Weight
    15 lb