Microscope Isolation Platform, Leica LMD6500 or LMD7000, 70-120 lb.

  • Minimum Platform Load
    70 lb
  • Load Capacity
    120 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    LMD6500 or LMD7000
  • Weight
    16 lb