Microscope Isolation Platform, Leica DM LM Material Control Scope

  • Minimum Platform Load
    34 lb
  • Load Capacity
    76 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    DM LM
  • Weight
    15 lb