Microscope Isolation Platform, Leica DM 5000B with SPE Confocal, 75-95 lb.

  • Minimum Platform Load
    75 lb
  • Load Capacity
    95 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    DM 5000B
  • Weight
    16 lb