Vibration Isolator, Mechanical, 92 lbs. (41.8 kg) to 150 lbs. (68.2 kg)

  • Load Capacity per Isolator
    68.2 kg  
  • Minimum Isolator Load
    41.8 kg  
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Horizontal Amplification at Resonance
    16 dB  
  • Vertical Isolation, Resonance
    6.8 Hz  
  • Vertical Amplification at Resonance
    17 dB  
  • Weight
    0.2 kg