Vibration Isolator, Mechanical, 66 lbs. (30 kg) to 105 lbs. (47.7 kg)

  • Load Capacity per Isolator
    47.6 kg  
  • Minimum Isolator Load
    30 kg  
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Horizontal Amplification at Resonance
    16 dB  
  • Vertical Isolation, Resonance
    6.8 Hz  
  • Vertical Amplification at Resonance
    17 dB  
  • Weight
    0.2 kg