Vibration Isolator, Mechanical, 44 lbs. (20 kg) to 85 lbs. (38.6 kg)

  • Load Capacity per Isolator
    38.6 kg  
  • Minimum Isolator Load
    20 kg  
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Horizontal Amplification at Resonance
    16 dB  
  • Vertical Isolation, Resonance
    6.8 Hz  
  • Vertical Amplification at Resonance
    17 dB  
  • Weight
    0.2 kg