Vibration Isolator, Mechanical, 36 lbs. (16.4 kg) to 58 lbs. (26.4 kg)

  • Load Capacity per Isolator
    26.3 kg  
  • Minimum Isolator Load
    16.4 kg  
  • Horizontal Isolation, Resonance
    6.3 Hz  
  • Horizontal Amplification at Resonance
    16 dB  
  • Vertical Isolation, Resonance
    6.8 Hz  
  • Vertical Amplification at Resonance
    17 dB  
  • Weight
    0.2 kg