Sorry, this product is no longer offered for sale. It was discontinued on Apr 16, 2024.

Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 100-TPI Allen-Keys, LaserClean

  • Mechanism
    Kinematic
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    3
  • Actuator Locks
    No
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    8.3 arc sec
  • Angular Range
    ±5°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    12.7 mm
  • Special Features
    LaserClean