Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Objective Lens, 13x, 0.13 NA, 11.53 mm Focal Length, 245-440 nm

Specifications

  • Objective Type
    UV Microscope
  • Magnification
    13x
  • Numerical Aperture
    0.13
  • Wavelength Range
    245-440 nm
  • Effective Focal Length (EFL)
    11.53 mm
  • Working Distance
    6.82 mm
  • Thread Type
    0.800-36 RMS
  • Clear Aperture
    3.00 mm
  • Damage Threshold
    2 J/ cm2, 10 ns, 10 Hz at 355 nm

Resources & Downloads

2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Three-Axis Spatial FiltersM-900Spatial Filter, Three-Axis, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,330