Calibrated Thermistor, 10k ohm

The TS-510 is a calibrated NTC 10 kΩ leaded thermistor with a baked on phenolic coating for durability and long-term stability. These have solid nickel 30 AWG wires with Teflon insulation to provide insulation when assembled in a heat sink or plate with a lead length of 3 inches (76 mm). They are ideal for measuring the temperature of a laser diode or other component during testing. Better accuracy can be achieved with accuracies to ±0.05°C over the temperature range using the Steinhart-Hart model. Calibration instructions can be found in the ILX application note #4, Thermistor Calibration and the Steinhart-Hart Equation.
Specifications
- TypeCalibrated 10kΩ Thermistor
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Application Notes
Thermistor Calibration and Steinhart-Hart(370.9 kB, PDF)
Other
TSXXX MKS RoHS2 Certificate Thermistor(1.3 MB, PDF)