Tunable Laser, Swept-Wavelength, Venturi, 1260-1340 nm, High Power

  • Mode-Hop Free Tuning Range
    1260-1340 nm
  • Output Power
    10 dBm
  • Wavelength Sweep Speed
    2-2000 nm/s
  • Scan Repetition Rate
    >5 Hz (100 nm scan @ 2000 nm/s)
  • ASE
    >40 dB
  • Dynamic Range
    >15 dB (integrated)