About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is SP-1.5.
Optical Post Pack, 1.5 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10


Optical Post Pack, 1.5 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10
Model: SP-1.5-PK
This is a 10-pack of the Optical Post. The SP-1.5-PK Precision Ground Stainless Steel Optical Post Set includes (10) 1/2 in. diameter posts with a 1.5 in. height. SP posts have an 8-32 tapped hole in one end and a 1/4-20 tapped hole in the other end. SP Series Posts are compatible with VPH and VPT Series Post Holders, or can be directly mounted to a table or breadboard. SP Series posts can be connected using TA-8Q20-10 Thread Adaptors.
Specifications
- TypeOptical Post Pack
- Diameter12.7 mm
- Height38.1 mm
- Thread Type8-32 and 1/4-20
- MaterialStainless Steel
- Pack Quantity10
- TypeOptical Post Pack
- Diameter12.7 mm
- Height38.1 mm
- Thread Type8-32 and 1/4-20
- MaterialStainless Steel
- Pack Quantity10
Resources & Downloads
3D Product Models
Other
SP-1.5-PK RoHS Certificate(277.5 kB, PDF) SP-1-5-PK_RoHS2021.pdf(680.6 kB, PDF)
2D Product Drawings
SP Series Optical Posts Drawing(44.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-0.5-PKOptical Pedestal 10 Pack, 0.5 in. Height, 1 in. Diameter, 8-32 Thread | IMPERIAL | |||||
![]() | PS-1-PKOptical Pedestal Pack, 1.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | IMPERIAL | |||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | IMPERIAL |



