About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
1/4-20 Cap Screw, 1 in. Long, Qty 25


1/4-20 Cap Screw, 1 in. Long, Qty 25
Model: SH25S100
Product Series Overview
Stainless Steel Cap Screws1/4-20 Cap Screw, 1 in. Long, Stainless Steel, Pack of 25
Specifications
- TypeCap Screw
- Thread Type1/4-20
- Length1 in.
- MaterialStainless Steel
- Quantity25
- TypeCap Screw
- Thread Type1/4-20
- Length1 in.
- MaterialStainless Steel
- Quantity25
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf(424.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SH25S0631/4-20 Cap Screw, 5/8 in. Long, Qty 25 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SH25S0751/4-20 Cap Screw, 3/4 in. Long, Qty 25 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SH25S0381/4-20 Cap Screw, 3/8 in. Long, Qty 25 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





