Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

1/4-20 Cap Screw, 3/4 in. Long, Qty 25

Specifications

  • Type
    Cap Screw
  • Thread Type
    1/4-20
  • Length
    3/4 in.
  • Material
    Stainless Steel
  • Quantity
    25

Resources & Downloads

2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Stainless Steel Cap ScrewsSH25S0381/4-20 Cap Screw, 3/8 in. Long, Qty 25
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.60
Stainless Steel Cap ScrewsSH25S0631/4-20 Cap Screw, 5/8 in. Long, Qty 25
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.60
Stainless Steel Cap ScrewsSH25S1001/4-20 Cap Screw, 1 in. Long, Qty 25
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$12.40