Sorry, this product is no longer offered for sale.

Laser Module, Spectrum Stabilized, L Type, 1064 nm, 120 mW, FC/APC PM Fiber Coupled

  • Center Wavelength
    1064 nm
  • Center Wavelength Tolerance
    ±0.5 nm
  • Output Power
    120 mW
  • Linewidth - Typical
    50-100 MHz
  • Linewidth - Maximum
    0.02 nm
  • Fiber Type
    4 µm Core PM Fiber
  • Fiber-Optic Connector
    FC/APC
  • Numerical Aperture
    0.12
  • Operating Temperature Range
    10 to 35°C
  • Storage Temperature Range
    -10 to 55°C
  • Humidity
    < 80%, non-condensing
  • CE Certified
    Yes
  • Dimensions
    240 x 176 x 105 mm