The Spectrum Stabilized Laser Modules provide powerful and extremely stable laser sources with narrow linewidths that are ideal for scientific applications including high resolution Raman Spectroscopy, Confocal Microscopy, and Interferometry.
- Wavelength stabilized spectrum
- Featured Raman wavelengths
- Open beam or fiber-coupled options
- High Power
- CE Certified See All Features
Specifications
- Center Wavelength Tolerance±0.5 nm
- Operating Temperature Range10 to 35 °C
- Storage Temperature Range-10 to 55 °C
- Humidity< 80%, non-condensing
- CE CertifiedYes
Features
Free Space Tethered Head or Fiber-Coupled Options
We offer the laser modules with free space or fiber-coupled output options. The free space configuration features a tethered head, offering ease of use and flexibility for different setups, and allows the user to bring the open beam laser output to the sample.
Wavelength Stabilized Spectrum
The proprietary design of the Spectrum Stabilized Laser features high output power with narrow spectral bandwidth. The laser’s stabilized peak wavelength remains locked regardless of case temperature, making this source an ideal choice for the most demanding applications.
Optical Isolator Option
To help prevent back reflection back into the tethered head models, optical isolator options are available to ensure diode longevity and performance. Select a model that ends with -IS for ultimate performance and protection.
Applications
- Raman Spectroscopy
- Confocal Microscopy
- Interferometry
- Bioinstrumentation
- Cytometry
High Power
The Spectrum Stabilized Laser Modules can offer up to 500 mW of power.