Optical Pedestal, Forkless Mounting, 4 in. Height, 1 in. Diameter, 8-32

Specifications

  • Type
    Forkless Optical Pedestal
  • Height
    101.6 mm
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Diameter
    1.0 in.

Resources & Downloads

3D Product Models
2D Product Drawings
Other