Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Power Meter Kit,1919-R, 818-SL/DB Sensor, 400-1100 nm, 2 W

Specifications

  • Detector Model
    818-SL/DB
  • Power Meter Model
    1919-R
  • Spectral Range
    400 - 100 nm
  • Maximum Measurable Power
    2 W
  • Maximum Measurable Power Without Attenuator
    2.5 mW