New Optical Power Meter Kit,1919-R, 818-UV/DB Sensor, 200-1100 nm, 1.5 W

  • Detector Model
    818-UV/DB
  • Power Meter Model
    1919-R
  • Spectral Range
    200 - 1100 nm
  • Maximum Measurable Power
    1.5 W
  • Maximum Measurable Power Without Attenuator
    400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C