Optical Power Meter Kit, 843-R, 818-UV/DB Sensor, 200-1100 nm, 1.5 W

  • Detector Model
    818-UV/DB
  • Power Meter Model
    843-R
  • Spectral Range
    200 - 1100 nm
  • Maximum Measurable Power
    1.5 W
  • Maximum Measurable Power Without Attenuator
    5 mW (200 - 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
  • Sensor Size
    Ø11.3 mm
  • Minimum Detectable Power
    20 pW
  • Maximum Pulse Energy with Attenuator
    400 µJ
  • Maximum Power Density without Attenuator
    0.2 W/cm2
  • Maximum Pulse Energy Without Attenuator
    0.4 µJ
  • Calibration Uncertainty without Attenuator
    3.4% (220-300 nm)
    1.65% (300-430 nm)
    1.1% (430-1000 nm)
    4.3% (1035-1065 nm)
  • Maximum Power Density
    30 W/cm2
  • Accuracy
    ±0.25 % (Full Scale) ± 20 pA
  • Display Type
    High legibility TFT 320 x 240 pixel graphics LCD
  • Sampling Rate
    20 Hz