Overhead Shelf, Mounted, 6 ft. Length

The OHS-OTS-6 Overhead Shelf frame provides storage space for instruments, power supplies, and other accessories when a full enclosure is not necessary. This 6 foot length shelf mounts to 6 ft. length, 28 in. high Optical Table Frame Supports. Each shelf system comes a height adjustable 23.7 in. width shelf with a lip to prevent instrumentation from accidentally falling off. The OHS-OTS frame can be upgraded to include hanging shelves or universal power strips (available for France, Germany, Israel, UK, and USA).
Compatible Electrical Sockets and Additional Storage
OHS-OTS shelf system can be upgraded to include up to four country specific electrical outlets. OHS-PS electrical power strip upgrade kits are available for France, Germany, Israel, UK, and USA. A hanging shelf can be included for more storage space if needed.
Specifications
- TypeOTS Shelf
- Length6 ft.
- Load Capacity200 lb. (centered)
300 lb. (distributed)
Resources & Downloads
3D Product Models
2D Product Drawings
OHS-OTS-X Drawing(46.3 kB, PDF)
Manuals
OHS Installation Quick Guide(387.4 kB, PDF)
Other
OHS-OTS-6 RoHS 2024(212.2 kB, PDF)
Related Products
OHS Shelf Electrical Outlets
These electrical outlet strips are compatible with OHS series shelf systems.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-PS-DEPower Outlet Strip Kit, OHS, German, Type F | In Stock | ||||
![]() | OHS-PS-FRPower Outlet Strip Kit, OHS, French Type E | In Stock | ||||
![]() | OHS-PS-USPower Outlet Strip Kit, OHS, US Type B | In Stock | ||||
![]() | OHS-PS-UKPower Outlet Strip Kit, OHS, UK Type G | In Stock | ||||
![]() | OHS-PS-ILPower Outlet Strip Kit, OHS, Israel Type H | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-PS-USPower Outlet Strip Kit, OHS, US Type B | In Stock |








