About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Rimmed Laser Safety Glasses; ND:YAG + Alexandrite and Diode


Rimmed Laser Safety Glasses; ND:YAG + Alexandrite and Diode
Model: N-YG2-52
In Stock
Product Series Overview
Universal Rimmed Frame Laser Safety GlassesThe N-YG2-52 Laser Safety Glasses are for infrared lasers with 180-400 nm OD6+ wavelengths, 720-1090 nm OD5+, and 750-1064 nm OD7+. It has a Rimmed frame with amber color polymer lenses that has a 25% VLT (visible light transmission). The Rimmed frame has unmatched protection, comfort, and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle. This model is CE certified. Meets ANSI Z136.1 and EN207.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.
Fits Over a Majority of Prescription Eyewear
The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.
Specifications
- Frame StyleRimmed
- Visible Light Transmission25%
- Filter ColorAmber
- Optical DensityOD6+ 180 - 400nm
OD5+ 720 - 1090nm
OD7+ 750 - 1064nm - Laser TypeND:YAG, Alexandrite, Diode
- Lens MaterialPolymer
- CEYes
- EN207180-315 D LB6 + R LB4
>315-400 DR LB4
720-725 DM LB5
720-750 + >1064-1075 IR LB5
>725-1075 DM LB6
>750-1064 IRM LB7
- Frame StyleRimmed
- Visible Light Transmission25%
- Filter ColorAmber
- Optical DensityOD6+ 180 - 400nm
OD5+ 720 - 1090nm
OD7+ 750 - 1064nm - Laser TypeND:YAG, Alexandrite, Diode
- Lens MaterialPolymer
- CEYes
- EN207180-315 D LB6 + R LB4
>315-400 DR LB4
720-725 DM LB5
720-750 + >1064-1075 IR LB5
>725-1075 DM LB6
>750-1064 IRM LB7
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





