About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Rimmed Laser Safety Glasses, 800 nm Diode and YAG Laser Wavelengths


Rimmed Laser Safety Glasses, 800 nm Diode and YAG Laser Wavelengths
Model: N-ML1-53
2 Weeks
Product Series Overview
Universal Rimmed Frame Laser Safety GlassesThe N-ML1-53 Laser Safety Glasses are for 800 nm diode and YAG laser wavelengths. It has the Universal Rimmed frame with form-fitting green color polycarbonate lenses. 45% VLT (visible light transmission). The Rimmed frame has unmatched protection, comfort and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell models 31-23162, G3982.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.
Fits Over a Majority of Prescription Eyewear
The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.
Specifications
- Frame StyleUniversal Rimmed
- Visible Light Transmission45%
- Filter ColorGreen
- Optical DensityOD5+ @ 190-420 nm
OD5+ @ 765-1100 nm
OD6+ @ 775-1085 nm
OD7+ @ 790-1080 nm - Laser Type800 nm diode
YAG - Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB8 + IR LB4)
>315–420 nm (DIR LB5)
>420–445 nm (DIR LB4)
765–1100 nm (DIRM LB5)
775–1085 nm (D LB5 + IRM LB6)
790–1080 nm (D LB6 + IRM LB7)
950–1085 nm (DIRM LB6) - Dimensions146 mm x 145 mm x 50 mm (frame width x temple length x frame height)
- Frame StyleUniversal Rimmed
- Visible Light Transmission45%
- Filter ColorGreen
- Optical DensityOD5+ @ 190-420 nm
OD5+ @ 765-1100 nm
OD6+ @ 775-1085 nm
OD7+ @ 790-1080 nm - Laser Type800 nm diode
YAG - Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB8 + IR LB4)
>315–420 nm (DIR LB5)
>420–445 nm (DIR LB4)
765–1100 nm (DIRM LB5)
775–1085 nm (D LB5 + IRM LB6)
790–1080 nm (D LB6 + IRM LB7)
950–1085 nm (DIRM LB6) - Dimensions146 mm x 145 mm x 50 mm (frame width x temple length x frame height)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





