Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Rimmed Safety Glasses, Diode Telecom Wavelengths

Specifications

  • Frame Style
    Universal Rimmed
  • Visible Light Transmission
    19%
  • Filter Color
    Green
  • Optical Density
    OD6+ @ 180-450 nm
    OD2+ @ 770-1800 nm
    OD3+ @ 820-1720 nm
    OD4+ @ 870-1600 nm
    OD5+ @ 940-1070 nm
  • Laser Type
    Diode Telecom
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180–315 nm(D LB6 + R LB4)
    >315–400 nm(DR LB4)
    >770–820 nm (DIR LB2)
    >820–865 nm (DIR LB3)
    >865–940 nm (DIR LB4)
    >940–1064 nm (DIRM LB5)
    >1064–1400 nm (DIRM LB4)
    >1400–1850 nm (DI LB2)
  • Dimensions
    146 mm x 145 mm x 50 mm (frame width x temple length x frame height)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar