Rimmed Laser Safety Glasses, ND:YAG, Holmium, Erbium, and Telecom Laser Wavelengths

The N-FG1-53 Laser Safety Glasses are for ND:YAG, Holmium, Erbium, and Telecom laser wavelengths. It has a Universal Rimmed frame with light grey color glass lenses. The eyewear is designed to withstand direct laser radiation for short durations while providing excellent field-of-vision lenses with multiple wavelength coverage. 75% VLT (visible light transmission). The Rimmed frame is comfortable over-the-glass spectacle and has a good side shielding. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model 31-20096.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.
Fits Over a Majority of Prescription Eyewear
The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.
Specifications
- Frame StyleUniversal Rimmed
- Visible Light Transmission75%
- Filter ColorClear
- Optical DensityOD3+ @ 850-2800 nm
OD4+ @ 900-2600 nm
OD5+ @ 950-1010 nm
OD7+ @ >1010-1500 nm
OD5+ @ >1500-2350 nm
OD5+ @ >2800-10600 nm - Laser TypeND:YAG
Holmium
Erbium
Telecom - Lens MaterialPolycarbonate
- CEYes
- EN207850–900 nm (DIR LB3)
>900–950 + >1400– 2200 nm (DIR LB4)
>950–1000 nm (DIR LB5)
>1000–1063 nm (DIR LB6)
>1063–1400 nm (D LB6 + IRM LB7Y)
2900–3200 + 10600 nm (DI LB4) - Dimensions146 mm x 145 mm x 50 mm (frame width x temple length x frame height)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




