About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Rimmed Safety Glasses, CO2 Laser Wavelengths


Rimmed Safety Glasses, CO2 Laser Wavelengths
Model: N-EC2-53
In Stock
Product Series Overview
Universal Rimmed Frame Laser Safety GlassesThe N-EC2-53 Safety Glasses are for CO2 laser wavelengths. It has a Universal Rimmed Frame with clear polycarbonate lenses. 93 % VLT (visible light transmission). The Rimmed frame has unmatched protection, comfort and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model G3984.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.
Fits Over a Majority of Prescription Eyewear
The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.
Specifications
- Frame StyleUniversal Rimmed
- Visible Light Transmission93%
- Filter ColorClear
- Optical DensityOD7+ @ 190-398 nm
OD7+ @ 9,000-11,000 nm - Laser TypeCO2
- Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB7 + IR LB4)
>315–398 nm (DIRM LB5)
9,000–11,000 nm (DI LB3)
- Frame StyleUniversal Rimmed
- Visible Light Transmission93%
- Filter ColorClear
- Optical DensityOD7+ @ 190-398 nm
OD7+ @ 9,000-11,000 nm - Laser TypeCO2
- Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB7 + IR LB4)
>315–398 nm (DIRM LB5)
9,000–11,000 nm (DI LB3)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





