Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Rimmed Safety Glasses, Argon, 532 nm, Dye, Krypton, CO2, Excimer Laser Wavelengths

Specifications

  • Frame Style
    Universal Rimmed
  • Visible Light Transmission
    15%
  • Filter Color
    Purple
  • Optical Density
    OD 5+ @ 190-400 nm
    OD5+ @576-600 nm
    OD6+ @ 582-598 nm
    OD7+ @585-595 nm
  • Laser Type
    Argon, 532 nm
    Dye
    Krypton
    CO2
    Excimer
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180–315 nm (D LB6 + R LB4)
    >315–395 nm (DR LB4)
    >575–600 nm (DI LB4)
    582–598 nm (I LB6)
    585–595 nm (I LB7)
  • Dimensions
    146 mm x 145 mm x 50 mm (frame width x temple length x frame height)
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar