About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Rimmed Safety Glasses, PDT, Dye, Ruby, Krypton, Excimer, and CO2 Laser Wavelengths


Rimmed Safety Glasses, PDT, Dye, Ruby, Krypton, Excimer, and CO2 Laser Wavelengths
Model: N-DY2-53
In Stock
Product Series Overview
Universal Rimmed Frame Laser Safety GlassesThe N-DY2-53 Safety Glasses are for PDT, Dye, Ruby, Krypton, Excimer, and CO2 laser wavelengths. It has a Universal Rimmed Frame with blue color polycarbonate lenses. 14% VLT (visible light transmission). The Rimmed frame has unmatched protection, comfort and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle. This model is CE certified. Meets ANSI Z136.1 and EN207.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.
Fits Over a Majority of Prescription Eyewear
The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.
Specifications
- Frame StyleUniversal Rimmed
- Visible Light Transmission14%
- Filter ColorBlue
- Optical DensityOD 5+ @ 190–400 nm
OD5+ @ 580–590 nm
OD 6+ @ 585nm
OD5+@ 645–670 nm
OD6+ @ 650–665 nm - Laser TypePDT, Dye
Ruby
Krypton
Excimer
CO2 - Lens MaterialPolycarbonate
- CEYes
- EN207580–590 + 645–670 nm (DIR LB5)
585 + 650–665nm (D LB5 + IR LB6) - Dimensions146 mm x 145 mm x 50 mm (frame width x temple length x frame height)
- Frame StyleUniversal Rimmed
- Visible Light Transmission14%
- Filter ColorBlue
- Optical DensityOD 5+ @ 190–400 nm
OD5+ @ 580–590 nm
OD 6+ @ 585nm
OD5+@ 645–670 nm
OD6+ @ 650–665 nm - Laser TypePDT, Dye
Ruby
Krypton
Excimer
CO2 - Lens MaterialPolycarbonate
- CEYes
- EN207580–590 + 645–670 nm (DIR LB5)
585 + 650–665nm (D LB5 + IR LB6) - Dimensions146 mm x 145 mm x 50 mm (frame width x temple length x frame height)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





