Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

ValuMax Objective Lens, 5x, 0.10 NA, 25.8 mm Focal Length

Specifications

  • Objective Type
    Microscope
  • Magnification
    5x
  • Numerical Aperture
    0.1  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    25.8 mm  
  • Working Distance
    13.5 mm  
  • Back Focal Length (BFL)
    187 mm
  • Clear Aperture
    6.1 mm  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Objective LensesM-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length
$135

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Microscope Objective Lens Mounts And AdaptersLH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Objective Lens Precision XY PositionersSB18YZBDXY Optic Positioner, Precision, BD Differential Micrometers
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,522
Objective Lens Adapter For Mirror MountsUPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50