Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Industrial Optical Mount, Flexure, 0.75 in., Clear Edge, Locking Adjusters

Specifications

  • Type
    Industrial
  • Mechanism
    Flexure
  • Optic Diameter
    19.1 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    80 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    7 arc sec
  • Angular Range
    ±2.5°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Front or Rear
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Thread Type
    4-40
  • Optic Mounting
    Set Screw
  • Special Features
    Clear Edge
  • Weight
    43 g

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Mounting AdaptersMFM-075CBMounting Bracket, MFM-075C Clear Edge Flexure Industrial Optical Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57