Variable Delay Line, Motorized, 1310/1550 nm, 560 ps, SMF-28, FC/APC

  • Type
    Variable Delay Line
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1260-1650 nm
  • Typical Insertion Loss
    1.0 dB
  • Return Loss
    50 dB
  • Maximum Optical Power
    300 mW  
  • Operating Temperature
    0 to 40°C
  • Dimensions
    40.6 x 112 x 229 mm
  • Optical Delay Range
    0 to 560 ps
  • Power Requirements
    12 VDC/1A