Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

New Vision Optical Workstation Plus, 750 x 750 x 110 mm PG Breadboard, Rigid

Specifications

  • Type
    Rigid Workstation
  • Platform
    PG Series Breadboard
  • Modal Damping
    Patented modal damping
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    750 mm
  • Length
    750 mm
  • Thickness
    110 mm
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup 19 mm deep, non-corrosive high impact polymer material
  • Working Surface Height
    866 mm
  • Height Adjustment
    ±5.1 mm
  • Crated Weight
    175 kg