Optical Post, 203.2 mm Height, 12.7 mm Diameter, M4 and M6 Threads

The M-SP-8 Precision Ground, Stainless Steel Optical Post is 12.7 mm diameter with a length of 203.2 mm. It has an M4 tapped hole in one end and an M6 tapped hole in the other end. M-SP Series Posts are compatible with M-VPH and M-VPT Series Post Holders, or can be directly mounted to a table or breadboard.
Tapped Holes in Both Ends

M-SP Series Optical Mounting Posts are precision ground 12.7 mm diameter stainless steel optical posts. Each post has an M4 tapped hole in one end and an M6 tapped hole in the other end. Each optical mounting post is supplied with a M4 double-ended set screw for joining posts together to create customizable lengths. Different ends of the posts can also be connected with the TA-M4M6-10 thread adapters.
Compatible With a Wide Variety of Optical Post Holders

These optical posts are compatible with a variety of 12.7 mm Optical Post Holders which lock posts in place over a range of the posts' lengths, giving a continuous and customizable height to the mounted component. Newport's post holder families feature innovative designs such as: a brake-shoe clamp to prevent the post from slipping while making adjustments, a quick-release cam-lock for easy locking of posts, a slotted-base to provide maximum placement flexibility and repeatability, kinematic indentations at the top of the base to allow repeatable rotational alignment, and magnetic bases.
Cross-Drilled Hole for Easy Tightening and Loosening

Posts that are 50.8 mm and taller feature a 2.5 mm diameter cross-drilled hole below the M4 end. By inserting a 2 mm hex wrench (or similar tool) into this hole, it can be used to rotate the post to tighten it into or loosen it from the optical table or breadboard more easily.
Resources & Downloads
Other
M-SP-8 RoHS Certificate(278.4 kB, PDF) M-SP-8_RoHS2021.pdf(681.8 kB, PDF)
2D Product Drawings
SP Series Optical Posts Drawing(44.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-6Optical Post, 152.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-12Optical Post, 304.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-6Optical Post Holder, No Slip, 152.4 mm Height, 12.7 mm Posts, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-4-PKOptical Post Pack, 101.6 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-4Optical Post, 101.6 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-10Optical Post, 254 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-APedestal Base Adaptor, 4.8 mm Height, 31.8 mm Diameter, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |











