Honeycomb Optical Breadboard, 4.8 mm Skin, 1200x1500x110 mm, Microlocks, M6

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    1200 mm
  • Length
    1500 mm
  • Thickness
    110 mm
  • Working Surface
    4.8 mm thick 400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Microlocks
    Yes
  • Number of Microlocks
    5
  • Mounting Holes
    M6
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
  • Weight
    177.3 kg